Intelligent Scalable DC/DC Power Modules Provide up to 250A Output Current
by Heng Yang, Sr. Applications Engineer, Monolithic Power Systems
DOWNLOAD PDF
The growing number of high-performance FPGA and ASIC applications that are driven by the increased bandwidth of wireless networks and data centers require power regulators with high power density, fast load transient response, and intelligent power-management features. The advanced MPM3695 series of power modules with integrated inductors from Monolithic Power Systems (MPS) offers a versatile solution for powering FPGAs and ASICs. The MPM3695 series offers up to 60% higher power density compared to discrete point-of-load (POL) solutions, simplified PCB layout and power stage design, minimal external components, and minimal expertise requirement for the power converter and compensation network design. With the monolithic structure of the power IC and customized integrated inductor design with advanced packaging technology, the MPM3695 series power modules achieve up to 40% footprint reduction compared to competing power modules.
Achieving High Power Density
The trend of higher power density for FPGA and ASIC applications poses challenges to power module designs. A compact power module inherently requires both highly efficient operation and good thermal management. The MPM3695 series optimizes the package size and currenthandling capability by adopting lead-frame packaging technology that enables direct and efficient heat dissipation from the power module to the PCB. The MPM3695 series offers four power modules that are tailored for different output voltage and current ranges.
The MPM3695-25 is an intelligent, step-down, 25A power module with a 3.3 - 16V input range and 0.5 - 5.5V output range. The output current is scalable for up to 250A by stacking multiple MPM3695-25s. The top and bottom sides of the MPM3695-25 are shown in Figure 1. Residing in a 10mmx12mmx4mm QFN package, the MPM3695-25 integrates one monolithic buck converter and one inductor with up to 25A of current-handling capability. The power density of the MPM3695-25 is 2.25kW/inch3 , making it one of the only commercially available power modules with the highest power density in the 25A class. The high power density is made possible by its highly efficient operation. The efficiency curves of MPM3695-25 at 12V input are shown in Figure 2. The efficiency of the MPM3695-25 peaks at 94% with a 3.3V output voltage and above 80% for the main operation range.

Figure 1: MPM3695-25, 25A Power Module

Figure 2: Efficiency Curve of MPM3695-25 at 12V Input
The MPM3695-10 is an ultra-thin, 10A, step-down power module with output current scalable for up to 60A. Its 1.6mm height enables the power module to be placed on the bottom-side of a PCB, saving valuable board space for high-density designs. The top and bottom sides of the MPM3695-10 are shown in Figure 3. The MPM3695-10’s input voltage range is 3.3 - 14V, and the output voltage range is 0.5 - 3.3V. Residing in a compact 8mmx8mmx1.6mm QFN package, the MPM3695-10 offers power density of 3.7kW/inch3.
Additionally, the MPM3695 series offers two enhanced-efficiency versions: the MPM3695A-25 and MPM3695A-10 with an output voltage range between 0.5 - 1.8V.

Figure 3: MPM3695-10, Ultra-Thin 10A Power Module
The dynamic load of FPGAs and ASICs inherently demands fast transient response from the power regulators to satisfy the voltage requirement of the core power. The output capacitors required to maintain the output voltage during a load transient occupy significant board area. The MPM3695 series minimizes the output capacitor requirement by adapting the patented multiphase constant-on-time (MCOT) control scheme. MCOT control enables the power modules to adjust the switching frequency dynamically during a transient event, minimizing the energy demand from the output capacitors. Under steady-state operation, MCOT control guarantees interleaved operation for multi-phase configurations and leads to minimize input and output current ripple. Additionally, the MCOT control scheme simplifies the converter design by eliminating the need for complex compensation networks used in traditional current- and voltage-mode control schemes. Figure 4 shows the experimental waveform of an MPM3695-10 module under a 25% load current step at a 200A/µs slew rate. The converter operates at an output voltage of 1.2V. Two 47µF output capacitors are installed on the evaluation board. As shown in the waveform results, only two 47µF output capacitors are required to maintain ±3% or better output voltage deviation during a load current transient.

Figure 4: Experimental Waveform of a 25% Load Step on MPM3695-10 with 1.2V Output
Scalable and Smart Power Modules
The MPM3695 series adopts the concept of modular and scalable design, by which each module is a standalone power converter block with integrated inductors and can be easily stacked up to handle higher current. The parallel connection and intelligent features of the MPM3695 series is conceptualized in Figure 5. The modular feature of the MPM3695 series simplifies PCB layout and power stage design, which leads to minimized development lead-time. A design engineer can easily copy and paste the same layout design for a variety of voltage rails with different current requirements. Additionally, the modular design minimizes the number of parts that must be maintained, reducing the cost of ownership.
Figure 5: MPM3695 Series Offers Scalability and Programmability
The advanced, smart features of the MPM3695 series enable the power modules to cooperate with intelligent power management systems. As shown in Figure 5, the MPM3695 series features PMBus 1.3, which allows the power module to report its operating condition and state of health (including voltages, currents, temperatures, and a variety of fault alerts) and to receive commands from a host. The MPM3695 series offers programmability over many important functions, such as faults threshold, switching frequency, timing, and conduction modes. The MPM3695 series also supports real-time on/off control and the output voltage setting. Paired with the user-friendly graphic user interface (GUI) Virtual Bench Pro developed by MPS, the MPM3695 series offers a customizable performance that fits the need for various applications.
Conclusion
The MPM3695 series of power modules is the power solution for today’s FPGA and telecom applications requiring a short time-to-market, high power density, and intelligent power management. The modular feature of the MPM3695 series minimizes schematic and layout design effort. The innovative MCOT control scheme eliminates the expertise required for designing complex compensation networks. The programmable and power management features enables the power modules to fit every application.
__________________________________
Did you find this interesting? Get valuable resources straight to your inbox - sent out once per month!
Technical Forum
Latest activity 2 months ago
6 Comments
Latest activity 2 months ago
6 Comments
Latest activity 3 months ago
2 Comments
Log in to your account
Create New Account